IESNA:LM-63-2002
[TEST]P942150
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29110
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2655.4 2638.8 2604 2573.7 2566.1 2569.2 2578.3 2594.9 2610 2614.6
2616.1 2638.8 2685.7 2762.8 2891.5 3073 3293.9 3560.2 3900.7 4306.2
4766.1 5329 6011.4 6787.6 7622.8 8520 9381 9781.9 9194.9 7105.3
3865.9 1090.9 334.4 198.2 113.5 46.9 0
2655.4 2646.3 2610 2579.8 2572.2 2573.7 2582.8 2599.4 2613.1 2617.6
2620.6 2644.8 2690.2 2771.9 2897.5 3080.6 3304.5 3572.3 3921.8 4327.3
4802.4 5381.9 6091.6 6851.1 7701.5 8621.4 9464.2 9827.3 9102.6 6946.5
3685.8 1022.8 323.8 181.6 105.9 42.4 0
2655.4 2643.3 2608.5 2576.7 2563.1 2564.6 2569.2 2578.3 2584.3 2590.4
2599.4 2625.2 2673.6 2750.7 2877.8 3045.8 3260.6 3514.8 3843.2 4244.1
4745 5371.4 6106.7 6923.8 7771.1 8669.8 9518.7 9960.5 9423.3 7503.3
4454.4 1643.2 438.8 217.9 128.6 49.9 0
2655.4 2637.3 2604 2569.2 2551 2546.5 2549.5 2551 2551 2561.6
2576.7 2605.5 2653.9 2729.6 2838.5 2998.9 3212.2 3472.5 3800.8 4200.3
4741.9 5389.5 6215.6 7146.2 8099.4 9034.5 9907.5 10400.8 10128.4 8709.2
5979.6 2893 871.5 317.7 154.3 48.4 0
2655.4 2637.3 2605.5 2569.2 2546.5 2541.9 2545 2545 2545 2557.1
2584.3 2610 2650.9 2715.9 2814.3 2962.6 3177.4 3445.2 3775.1 4195.7
4751 5490.9 6445.6 7575.9 8737.9 9778.9 10618.6 11151.2 11214.8 10488.5
8364.2 5030.9 2136.4 544.7 183.1 42.4 0
2655.4 2632.7 2600.9 2564.6 2540.4 2535.9 2540.4 2546.5 2546.5 2558.6
2587.3 2608.5 2640.3 2709.9 2814.3 2962.6 3171.4 3445.2 3781.1 4224.5
4804 5599.8 6668 7970.8 9293.2 10441.6 11282.9 11909.3 12293.6 12048.5
10443.1 7332.3 3511.8 1103 234.5 54.5 0
2655.4 2637.3 2604 2566.1 2541.9 2535.9 2538.9 2545 2545 2557.1
2584.3 2613.1 2653.9 2720.5 2823.4 2974.7 3186.5 3452.8 3785.7 4206.3
4761.6 5503 6462.3 7575.9 8725.8 9789.5 10667.1 11278.3 11360 10561.2
8556.3 5224.6 2053.2 529.6 152.8 40.9 0
2655.4 2640.3 2608.5 2570.7 2546.5 2540.4 2545 2549.5 2554 2566.1
2585.8 2617.6 2669 2746.2 2856.7 3009.5 3225.8 3489.1 3817.4 4229
4773.7 5460.6 6291.3 7197.6 8125.1 9061.7 9949.9 10447.7 10107.2 8777.3
6150.6 2956.5 882.1 331.4 157.4 48.4 0
2655.4 2644.8 2611.5 2575.2 2555.6 2552.5 2558.6 2570.7 2581.3 2591.9
2605.5 2632.7 2685.7 2768.9 2893 3063.9 3277.3 3536 3859.8 4251.7
4748 5363.8 6085.5 6873.8 7696.9 8586.6 9461.2 9901.5 9438.5 7849.7
4959.8 1948.8 558.3 266.3 142.2 57.5 0
2655.4 2647.9 2613.1 2576.7 2560.1 2558.6 2569.2 2590.4 2608.5 2619.1
2629.7 2656.9 2706.9 2791.6 2921.7 3104.8 3328.7 3599.6 3932.4 4334.9
4800.9 5380.4 6047.7 6796.7 7592.5 8474.6 9314.4 9644.2 9020.9 7002.4
3837.1 1156 352.5 178.5 95.3 37.8 0
2655.4 2646.3 2613.1 2576.7 2560.1 2560.1 2570.7 2590.4 2610 2619.1
2628.2 2650.9 2702.3 2782.5 2911.1 3089.7 3312.1 3595 3929.4 4310.7
4769.2 5324.5 5988.7 6742.2 7501.7 8383.9 9241.8 9647.3 9120.7 7212.8
4086.8 1284.6 372.2 193.7 99.9 34.8 0
